- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Reamer (for Copper/Aluminum Tube)
Specifications of R11006
-
- Product Model
- Pipe Reamer
-
- Suitable Pipe Inner and Outer Diameter (mm)
- 3~36
-
- Suitable Pipe Inner and Outer Diameter (Inch)
- 1/8 ~ 1 3/8
-
- Blade Parts
- 3-Flute
-
- JAN Code
- 4991756011371
-
- Dorasuco Code
- 376-0383
-
- Mass(g)
- 30
-
- Features
- Just by rotating, inside / outside chamfering is possible.
-
- Intended Use
- Internal/external chamfering of copper, aluminum and mild steel pipes.
-
- Body Material
- ABS Resin
-
- Blade Material
- SK5 (Tool steel)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 678.00
|
RTB REAMER
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Model
- Pipe Reamer
-
- Suitable Pipe Inner and Outer Diameter (mm)
- 3~36
-
- Suitable Pipe Inner and Outer Diameter (Inch)
- 1/8 ~ 1 3/8
-
- Blade Parts
- 3-Flute
-
- JAN Code
- 4991756011371
-
- Dorasuco Code
- 376-0383
-
- Mass(g)
- 30
-
- Features
- Just by rotating, inside / outside chamfering is possible.
-
- Intended Use
- Internal/external chamfering of copper, aluminum and mild steel pipes.
-
- Body Material
- ABS Resin
-
- Blade Material
- SK5 (Tool steel)
Product Description
[Features]
· Just by rotating, inside/outside chamfering is possible.
[Applications]
· Inner and outer chamfering of copper, aluminum and mild steel pipe.
Specifications of R11006
-
- Product Model
- Pipe Reamer
-
- Suitable Pipe Inner and Outer Diameter (mm)
- 3~36
-
- Suitable Pipe Inner and Outer Diameter (Inch)
- 1/8 ~ 1 3/8
-
- Blade Parts
- 3-Flute
-
- JAN Code
- 4991756011371
-
- Dorasuco Code
- 376-0383
-
- Mass(g)
- 30
-
- Features
- Just by rotating, inside / outside chamfering is possible.
-
- Intended Use
- Internal/external chamfering of copper, aluminum and mild steel pipes.
-
- Body Material
- ABS Resin
-
- Blade Material
- SK5 (Tool steel)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 678.00
|
RTB REAMER
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Can chamfer inner and outer by just rotating.Usage
●Chamferring inner and outer surfaces of copper tube, aluminum pipe, and soft steel pipe.Specification
●Applicable Pipe Inside And Outer Diameter Inch(mm):1/8 to 1 3/8(3 to 36)
●Blade Part:3 Blades
●SPQ(piece):1Materials
●Main Body: ABS Resin
●Blade: SK5(tool steel material)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?