(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JB1100KAEBAK |
JB800KAEBA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 94,423.00 ฿ 61,157.78 |
MAC JUMBO CUTTER | 1 Piece(s) | 40 Day(s) | 1223 | 150 | 4516024341112 | 465-5117 | 4700/pack | ||
฿ 79,513.00 ฿ 53,003.37 |
MAC JUMBO CUTTER | 1 Piece(s) | 40 Day(s) | 895 | 115 | 4516024348005 | 465-5150 | 3,700/pack |
[Features]
· Ideal for steel plates of 0.5 mm or less.
Part Number |
---|
JB1100KAEBAK |
JB800KAEBA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 94,423.00 ฿ 61,157.78 |
MAC JUMBO CUTTER | 1 Piece(s) | 40 Day(s) | 1223 | 150 | 4516024341112 | 465-5117 | 4700/pack | ||
฿ 79,513.00 ฿ 53,003.37 |
MAC JUMBO CUTTER | 1 Piece(s) | 40 Day(s) | 895 | 115 | 4516024348005 | 465-5150 | 3,700/pack |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?