(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Jumbo Cutter" (Benchtop Type)

"Jumbo Cutter" (Benchtop Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of JB-710

  • Product Model
    Cutting Machine
  • Main Body, Replacement Blade
    Body
  • Total Length(mm)
    540
  • Depth(mm)
    765
  • Height(mm)
    55
  • Applicable Replacement Blade
    JB710KAEBA
  • JAN Code
    4516024171009
  • Trusco Code
    465-5125
  • Mass(g)
    23000
  • Features
    For use with paper. Paper bail is manually operated with a lever. Has a safety guard cover, preventing hands or fingers from entering. Desktop model perfect for cutting large size cardboard, thick paper, wrapping paper, etc. Blade is highly durable, and due to its broad ax shape, it does not need much force to make a clean cut.
  • Intended Use
    Cuts cardboard and thick paper up to large sizes of 710 mm. Cut thickness of 4 mm (depending on paper material). The blade can be polished 4-6 times (differs depending on the chipping of the blade).
Part Number
JB-710 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 91,749.00

฿ 61,435.13

MAC JUMBO CUTTER 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Cutting Machine
  • Main Body, Replacement Blade
    Body
  • Total Length(mm)
    540
  • Depth(mm)
    765
  • Height(mm)
    55
  • Applicable Replacement Blade
    JB710KAEBA
  • JAN Code
    4516024171009
  • Trusco Code
    465-5125
  • Mass(g)
    23000
  • Features
    For use with paper. Paper bail is manually operated with a lever. Has a safety guard cover, preventing hands or fingers from entering. Desktop model perfect for cutting large size cardboard, thick paper, wrapping paper, etc. Blade is highly durable, and due to its broad ax shape, it does not need much force to make a clean cut.
  • Intended Use
    Cuts cardboard and thick paper up to large sizes of 710 mm. Cut thickness of 4 mm (depending on paper material). The blade can be polished 4-6 times (differs depending on the chipping of the blade).

Specifications of JB-710

  • Product Model
    Cutting Machine
  • Main Body, Replacement Blade
    Body
  • Total Length(mm)
    540
  • Depth(mm)
    765
  • Height(mm)
    55
  • Applicable Replacement Blade
    JB710KAEBA
  • JAN Code
    4516024171009
  • Trusco Code
    465-5125
  • Mass(g)
    23000
  • Features
    For use with paper. Paper bail is manually operated with a lever. Has a safety guard cover, preventing hands or fingers from entering. Desktop model perfect for cutting large size cardboard, thick paper, wrapping paper, etc. Blade is highly durable, and due to its broad ax shape, it does not need much force to make a clean cut.
  • Intended Use
    Cuts cardboard and thick paper up to large sizes of 710 mm. Cut thickness of 4 mm (depending on paper material). The blade can be polished 4-6 times (differs depending on the chipping of the blade).
Part Number
JB-710 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 91,749.00

฿ 61,435.13

MAC JUMBO CUTTER 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●For paper. 
●With a manual lever type strong paper presser.

Usage

●Cut cardboard, thick paper up to large size 710mm. 
●Cutting Thickness 4mm(depending on paper material). The blade can be polished from 4 times to 6 times(different depending on the chipping of the blade).

Specification

●Compatible Replacement Blade:JB710KAEBA
●SPQ(piece):1