(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NTR Base Tray

NTR Base Tray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,350.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NTR-H20
NTR-H30
NTR-H40
NTR-HS20
NTR-HS30
NTR-HS40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Dimension (Width x Depth x Height)
(mm)
Mass
(g)
Detailed Type Effective Internal Dimension Width
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
JAN Code Trusco Code

฿ 2,826.67

NTRBASE TRAY 1 Piece(s) 1 Day(s) 330X250X27 386 Regular Size 300 220 20 4582497201086 448-5904

฿ 3,395.00

NTRBASE TRAY 1 Piece(s) 1 Day(s) 330X250X38 504 Regular Size 300 220 30 4582497201093 448-5912

฿ 3,845.00

NTRBASE TRAY 1 Piece(s) 1 Day(s) 330X250X47 610 Regular Size 300 220 40 4582497201109 448-5921

฿ 1,350.85

MKN NTRBASE TRAY 1 Piece(s) 31 Day(s) 250X160X25 177 Half-Size 220 140 20 4582497201123 448-5939

฿ 1,555.14

MKN NTRBASE TRAY 1 Piece(s) 31 Day(s) 250X160X35 205 Half-Size 220 140 30 4582497201130 448-5947

฿ 1,749.01

MKN NTRBASE TRAY 1 Piece(s) 31 Day(s) 250X160X45 262 Half-Size 220 140 40 4582497201147 448-5955

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Features
    This A4-size tray is heat and chemical resistant. Base trays can be stacked and can be used in combination with a rubber mat. The bottom has lattice grid holes.
  • Intended Use
    For use as a cleaning basket and for parts management.
  • Specifications
    Heat Resistant Temperature 230°C
  • Material
    Nylon Composite Resin

Product Description

An A4-size tray that is resistant to heat and chemicals. Base trays can be stacked on top of each other. Can also be used with a rubber mat. The bottom has holes in a lattice formation. For use as a cleaning tray or for parts management.

Part Number
NTR-H20
NTR-H30
NTR-H40
NTR-HS20
NTR-HS30
NTR-HS40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Dimension (Width x Depth x Height)
(mm)
Mass
(g)
Detailed Type Effective Internal Dimension Width
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
JAN Code Trusco Code

฿ 2,826.67

NTRBASE TRAY 1 Piece(s) 1 Day(s) 330X250X27 386 Regular Size 300 220 20 4582497201086 448-5904

฿ 3,395.00

NTRBASE TRAY 1 Piece(s) 1 Day(s) 330X250X38 504 Regular Size 300 220 30 4582497201093 448-5912

฿ 3,845.00

NTRBASE TRAY 1 Piece(s) 1 Day(s) 330X250X47 610 Regular Size 300 220 40 4582497201109 448-5921

฿ 1,350.85

MKN NTRBASE TRAY 1 Piece(s) 31 Day(s) 250X160X25 177 Half-Size 220 140 20 4582497201123 448-5939

฿ 1,555.14

MKN NTRBASE TRAY 1 Piece(s) 31 Day(s) 250X160X35 205 Half-Size 220 140 30 4582497201130 448-5947

฿ 1,749.01

MKN NTRBASE TRAY 1 Piece(s) 31 Day(s) 250X160X45 262 Half-Size 220 140 40 4582497201147 448-5955

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1