(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Type Parts Case【1-5 Pieces Per Package】

Box Type Parts Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of AMK-45

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimension (Width x Depth x Height)(mm)
    45X45X17
  • Mass(g)
    8.8
  • Detailed Type
    AMK Type
  • Effective Internal Dimension Width(mm)
    39.5
  • Effective Internal Dimension Depth(mm)
    36.5
  • Effective Internal Dimension Height(mm)
    13.5
  • Number in Packet(Pieces)
    5
  • JAN Code
    4582497200621
  • Trusco Code
    448-5548
  • Features
    A box that uses an original hinge structure with no protrusion. The lid standing vertically makes it stable and prevents falling. The side surface is a durable double structure.
  • Specifications
    Main Body/Lid Integrated Case
  • Material
    Polypropylene (PP)
Part Number
AMK-45
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Dimension (Width x Depth x Height)
(mm)
Mass
(g)
Detailed Type Effective Internal Dimension Width
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Number in Packet
(Pieces)
JAN Code Trusco Code

฿ 221.00

MKN BOX PARTS CASE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 45X45X17 8.8 AMK Type 39.5 36.5 13.5 5 4582497200621 448-5548

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Features
    A box that uses an original hinge structure with no protrusion. The lid standing vertically makes it stable and prevents falling. The side surface is a durable double structure.
  • Specifications
    Main Body/Lid Integrated Case
  • Material
    Polypropylene (PP)

Product Description

A box featuring an original hinge structure with no protrusions. The lid stands vertically, giving it stability and helping prevent it from falling. The side surface is a durable double structure.

Specifications of AMK-45

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimension (Width x Depth x Height)(mm)
    45X45X17
  • Mass(g)
    8.8
  • Detailed Type
    AMK Type
  • Effective Internal Dimension Width(mm)
    39.5
  • Effective Internal Dimension Depth(mm)
    36.5
  • Effective Internal Dimension Height(mm)
    13.5
  • Number in Packet(Pieces)
    5
  • JAN Code
    4582497200621
  • Trusco Code
    448-5548
  • Features
    A box that uses an original hinge structure with no protrusion. The lid standing vertically makes it stable and prevents falling. The side surface is a durable double structure.
  • Specifications
    Main Body/Lid Integrated Case
  • Material
    Polypropylene (PP)
Part Number
AMK-45
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Outer Dimension (Width x Depth x Height)
(mm)
Mass
(g)
Detailed Type Effective Internal Dimension Width
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
Number in Packet
(Pieces)
JAN Code Trusco Code

฿ 221.00

MKN BOX PARTS CASE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 45X45X17 8.8 AMK Type 39.5 36.5 13.5 5 4582497200621 448-5548

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1