(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bucket Mouth - Parts Case

Bucket Mouth - Parts Case

You can add up to 6 items to the comparison list.

Loading...

Specifications of BM-100

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    100X93X100
  • Mass(g)
    88
  • Effective Internal Dimension Frontage(mm)
    91
  • Effective Internal Dimension Depth(mm)
    61
  • Effective Internal Dimension Height(mm)
    96
  • JAN Code
    4963189411448
  • Ordered Cord
    439-9382
  • Features
    It can be installed in a Pocket Mouse. It can be mounted on a belt. Because of the outside opening, it can be used with the lid open. A special polymer blend is used for excellent shock-resistance. It can be installed in the Hard Master, Double Locker, and Super Hard Box.
  • Body Material
    Special Blended Polymer (Polypropylene)
Part Number
BM-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 131.01

MIH TOOL BOXBUCKET MOUTH 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    100X93X100
  • Mass(g)
    88
  • Effective Internal Dimension Frontage(mm)
    91
  • Effective Internal Dimension Depth(mm)
    61
  • Effective Internal Dimension Height(mm)
    96
  • JAN Code
    4963189411448
  • Ordered Cord
    439-9382
  • Features
    It can be installed in a Pocket Mouse. It can be mounted on a belt. Because of the outside opening, it can be used with the lid open. A special polymer blend is used for excellent shock-resistance. It can be installed in the Hard Master, Double Locker, and Super Hard Box.
  • Body Material
    Special Blended Polymer (Polypropylene)

Product Description

Can be attached to bucket mouths. Can be attached to belts. Because of the outside opening, it can be used with the lid open. Uses special blended polymer with excellent shock resistance. It can be installed in the Hard Master, Double Locker, and Super Hard Box.

Specifications of BM-100

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    100X93X100
  • Mass(g)
    88
  • Effective Internal Dimension Frontage(mm)
    91
  • Effective Internal Dimension Depth(mm)
    61
  • Effective Internal Dimension Height(mm)
    96
  • JAN Code
    4963189411448
  • Ordered Cord
    439-9382
  • Features
    It can be installed in a Pocket Mouse. It can be mounted on a belt. Because of the outside opening, it can be used with the lid open. A special polymer blend is used for excellent shock-resistance. It can be installed in the Hard Master, Double Locker, and Super Hard Box.
  • Body Material
    Special Blended Polymer (Polypropylene)
Part Number
BM-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 131.01

MIH TOOL BOXBUCKET MOUTH 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1