(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HB-LT |
HB-MT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dimensions (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective Internal Dimension Frontage (mm) |
Effective Internal Dimension Depth (mm) |
Effective Internal Dimension Height (mm) |
JAN Code | Ordered Cord |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 747.00 |
HANDY BOX | 1 Piece(s) | 10 Day(s) | 400X215X198 | 821 | 377 | 182 | 155 | 4963189500562 | 402-8741 | ||
฿ 466.00 |
HANDY BOX | 1 Piece(s) | Same day | 315X187X150 | 524 | 298 | 162 | 105 | 4963189500579 | 402-8759 |
A free box without resin partitions.
[Features]
·Color: Clear.
· Large capacity.
·Since there are no partitions or trays, many large items can be stored.
·A clear type that allows you to see the contents at a glance.
[Applications]
·For storing small and medium-sized tools and light tools at work sites and at home.
·For storing and organizing tools and parts.
·For combining a set of items in a box.
Part Number |
---|
HB-LT |
HB-MT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dimensions (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective Internal Dimension Frontage (mm) |
Effective Internal Dimension Depth (mm) |
Effective Internal Dimension Height (mm) |
JAN Code | Ordered Cord |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 747.00 |
HANDY BOX | 1 Piece(s) | 10 Day(s) | 400X215X198 | 821 | 377 | 182 | 155 | 4963189500562 | 402-8741 | ||
฿ 466.00 |
HANDY BOX | 1 Piece(s) | Same day | 315X187X150 | 524 | 298 | 162 | 105 | 4963189500579 | 402-8759 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?