(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tote Tray

Tote Tray

You can add up to 6 items to the comparison list.

Loading...

Specifications of 190L-1

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tray
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    396X294X215
  • Case Color
    Blue
  • Mass(g)
    710
  • JAN Code
    4000896133987
  • Ordered Cord
    439-2728
  • Features
    Lightweight, large capacity carrying tray. Aluminum is used in the handle, which makes the handle light but also gives it excellent load carrying capacity. Possible to store stacked when empty. A scale (millimeters and inches) for easy dimension measurement is provided in an opening.
Part Number
190L-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,444.71

HAZ PLASTIC TOTE TRAY 1 Piece(s) 5 Day(s)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tray
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    396X294X215
  • Case Color
    Blue
  • Mass(g)
    710
  • JAN Code
    4000896133987
  • Ordered Cord
    439-2728
  • Features
    Lightweight, large capacity carrying tray. Aluminum is used in the handle, which makes the handle light but also gives it excellent load carrying capacity. Possible to store stacked when empty. A scale (millimeters and inches) for easy dimension measurement is provided in an opening.

Product Description

A tote tray that can be used for a variety of purposes in addition to transporting small amounts of tools.
[Features]
·Although it is lightweight, it has excellent load-bearing capacity.
·Empty boxes can be stacked for storage.
·The opening has a scale (millimeters and inches) for easy measurement of dimensions.
·A lightweight, large-capacity carrying tray.
[Applications]
·For automotive industry machinery repair and adjustment work.
·For carrying tools, spray cans, etc., and for organizing small items at home.

Specifications of 190L-1

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Tray
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    396X294X215
  • Case Color
    Blue
  • Mass(g)
    710
  • JAN Code
    4000896133987
  • Ordered Cord
    439-2728
  • Features
    Lightweight, large capacity carrying tray. Aluminum is used in the handle, which makes the handle light but also gives it excellent load carrying capacity. Possible to store stacked when empty. A scale (millimeters and inches) for easy dimension measurement is provided in an opening.
Part Number
190L-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,444.71

HAZ PLASTIC TOTE TRAY 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1