(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sledgehammer (Octagonal)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 41210

  • Product Model
    Carpentry Hammer
  • Head (Diameter)(mm)
    21
  • Head (Length)(mm)
    82
  • Total Length(mm)
    330
  • Head Material
    Carbon Copper
  • Handle Material
    Other
  • Nominal(g)
    300
  • JAN Code
    4969402412100
  • Trusco Code
    363-4230
  • Mass(g)
    400
  • Features
    A hammer that is hard to remove with a horizontal wedge. Luxurious, bronze finishing.
  • Material / Grip
    Tree
Part Number
41210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,205.00

KUI JAPANESE CARPENTER HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Carpentry Hammer
  • Head (Diameter)(mm)
    21
  • Head (Length)(mm)
    82
  • Total Length(mm)
    330
  • Head Material
    Carbon Copper
  • Handle Material
    Other
  • Nominal(g)
    300
  • JAN Code
    4969402412100
  • Trusco Code
    363-4230
  • Mass(g)
    400
  • Features
    A hammer that is hard to remove with a horizontal wedge. Luxurious, bronze finishing.
  • Material / Grip
    Tree

Product Description

[Features]
· A hammer unlikely to punch through, with a horizontal wedge.
· Luxurious, bronze finishing.
[Applications]
· For woodwork.

Specifications of 41210

  • Product Model
    Carpentry Hammer
  • Head (Diameter)(mm)
    21
  • Head (Length)(mm)
    82
  • Total Length(mm)
    330
  • Head Material
    Carbon Copper
  • Handle Material
    Other
  • Nominal(g)
    300
  • JAN Code
    4969402412100
  • Trusco Code
    363-4230
  • Mass(g)
    400
  • Features
    A hammer that is hard to remove with a horizontal wedge. Luxurious, bronze finishing.
  • Material / Grip
    Tree
Part Number
41210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,205.00

KUI JAPANESE CARPENTER HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1