Fundo Copper Hammer

Brand :
FUNDO

Caution

    Product Description

    Copper Hammer
    It is a hammer with a head made of brass, which has the property of preventing sparks when in use.
    [Features]
    • Head diameter smallest/biggest: 17 and 62 mm.
    • Head length shortest/longest: 70 and 158 mm.
    • Overall handle length shortest/longest: 280 and 900 mm.
    • Available in both round and square heads
    • Material :
    Head - Copper 99%
    Handle - Oak
    [Applications]
    It is commonly used for maintenance of machinery in environments where sparks may occur.

    Features

    ●The head is made of cast iron with 99.99% acid free copper.
    ●Copper hammer that uses premium strong Japanese domestic oak for handle, it is tough and lasts long.

    Materials

    ●Head: Pure Copper
    ●Handle: Oak
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Fundo Copper Hammer | FUNDO | MISUMI Thailand