(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Precision Preset Torque Wrench

High Precision Preset Torque Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 23,763.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6109-2CT
6110-1CT
6111-1CT
6121-1CT
6122-1CT
6143-1CT
6144-1CT
6145-1CT
6150-1CT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range
(N·m)
Insertion Angle
(mm)
Minimum Scale
(N·m)
Total Length
(mm)
JAN Code Trusco Code Mass
(kg)

฿ 23,763.84

HAZ TORQUE WRENCH 1 Piece(s) 5 Day(s) 4~40 6.35 0.4 256 4000896080564 439-3961 0.40

฿ 27,287.60

HAZ TORQUE WRENCH 1 Piece(s) 5 Day(s) 5–60 9.5 0.5 335 4000896025022 439-4127 0.56

฿ 27,417.84

HAZ TORQUE WRENCH 1 Piece(s) 5 Day(s) 20~120 9.5 1 389 4000896025077 439-4135 0.89

฿ 27,696.38

HAZ TORQUE WRENCH 1 Piece(s) 11 Day(s) 20~120 12.7 1 435 4000896025220 439-4151 1.14

฿ 30,957.22

HAZ TORQUE WRENCH 1 Piece(s) 5 Day(s) 40–200 12.7 1 543 4000896025268 439-4224 1.32

฿ 69,425.43

HAZ1 TORQUE WRENCH 1 Piece(s) 31 Day(s) 100~400 19 2.5 803 4000896025466 762-6371 5.1

฿ 92,846.03

TORQUE WRENCH 1 Piece(s) 31 Day(s) 200 to 500 19 2.5 1040 4000896025541 762-6380 7.4

฿ 97,478.14

TORQUE WRENCH 1 Piece(s) 31 Day(s) 300~800 19 2.5 1280 4000896025565 762-6398 8.3

฿ 128,296.51

TORQUE WRENCH 1 Piece(s) 31 Day(s) 400 to 1000 19 5 1788 4000896141067 762-6401 10.1

Basic Specifications

  • Product Model
    Pre-set Type
  • Burden Direction
    Right
  • Torque Precision(±%)
    2
  • Body / Option
    Main Body
  • Material and Finish
    Head/Sleeve: Chrome Vanadium Steel (Cr-V), Grip: Reinforced Resin
  • Accessory
    Storage Resin Case
  • Features
    High precision torque management is performed easily. A clicking sound and vibration at the time of release let the user know the set value was reached. A lightweight and strong chrome-vanadium steel and strengthened plastic grip realize light weight and superb balance.
  • Intended Use
    General tightening torque management to precision torque management.

Product Description

● High precision torque management is performed easily.
● Distinguished even in noisy environments by the click sound and vibration that occurs at release once the set value is reached.
● A lightweight and strong chrome-vanadium steel and reinforced resin grip achieve light weight and superb balance.
● It is easy to set the torque by turning the grip.
● Twist lock on blue grip end locks the set value.

Part Number
6109-2CT
6110-1CT
6111-1CT
6121-1CT
6122-1CT
6143-1CT
6144-1CT
6145-1CT
6150-1CT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range
(N·m)
Insertion Angle
(mm)
Minimum Scale
(N·m)
Total Length
(mm)
JAN Code Trusco Code Mass
(kg)

฿ 23,763.84

HAZ TORQUE WRENCH 1 Piece(s) 5 Day(s) 4~40 6.35 0.4 256 4000896080564 439-3961 0.40

฿ 27,287.60

HAZ TORQUE WRENCH 1 Piece(s) 5 Day(s) 5–60 9.5 0.5 335 4000896025022 439-4127 0.56

฿ 27,417.84

HAZ TORQUE WRENCH 1 Piece(s) 5 Day(s) 20~120 9.5 1 389 4000896025077 439-4135 0.89

฿ 27,696.38

HAZ TORQUE WRENCH 1 Piece(s) 11 Day(s) 20~120 12.7 1 435 4000896025220 439-4151 1.14

฿ 30,957.22

HAZ TORQUE WRENCH 1 Piece(s) 5 Day(s) 40–200 12.7 1 543 4000896025268 439-4224 1.32

฿ 69,425.43

HAZ1 TORQUE WRENCH 1 Piece(s) 31 Day(s) 100~400 19 2.5 803 4000896025466 762-6371 5.1

฿ 92,846.03

TORQUE WRENCH 1 Piece(s) 31 Day(s) 200 to 500 19 2.5 1040 4000896025541 762-6380 7.4

฿ 97,478.14

TORQUE WRENCH 1 Piece(s) 31 Day(s) 300~800 19 2.5 1280 4000896025565 762-6398 8.3

฿ 128,296.51

TORQUE WRENCH 1 Piece(s) 31 Day(s) 400 to 1000 19 5 1788 4000896141067 762-6401 10.1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1