(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short hexagon socket (pin 6.35 mm)

Short hexagon socket (pin 6.35 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,015.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8501H-2.5
8501H-3
8501H-4
8501H-5
8501H-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width Across Flats Dimension (Dimension S) JAN Code Trusco Code Mass
(g)

฿ 1,015.00

HAZ SHORT HEXAGON SOCKET 1 Piece(s) 12 Day(s) 2.5 4000896036837 442-3399 9

฿ 1,015.00

HAZ SHORT HEXAGON SOCKET 1 Piece(s) 12 Day(s) 3 4000896036851 442-3402 9

฿ 1,058.00

HAZ SHORT HEXAGON SOCKET 1 Piece(s) 12 Day(s) 4 4000896036875 442-3411 11

฿ 1,058.00

HAZ SHORT HEXAGON SOCKET 1 Piece(s) 12 Day(s) 5 4000896036899 442-3429 11

฿ 1,058.00

HAZ SHORT HEXAGON SOCKET 1 Piece(s) 12 Day(s) 6 4000896036912 442-3437 12

Basic Specifications

  • Single Item / Set Classification
    Single Item Socket
  • Intended Use
    Manual Operation
  • Drive (mm)
    6.35
  • Socket Shape
    Hexagonal Bolt with Hexagonal Hole
  • Total Length (L Dimension)(mm)
    28
  • Features
    A small hexagonal socket integrally processed with chrome vanadium. Durability is increased through a titanium coat. Laurette processing of the socket reduces slippage caused by grease during hand turning.

Product Description

This is a small, integrated-type, hexagonal socket made from chrome vanadium. Durability is increased through a titanium coat. Knurling around the socket reduces slippage due to oil during handling.

Part Number
8501H-2.5
8501H-3
8501H-4
8501H-5
8501H-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width Across Flats Dimension (Dimension S) JAN Code Trusco Code Mass
(g)

฿ 1,015.00

HAZ SHORT HEXAGON SOCKET 1 Piece(s) 12 Day(s) 2.5 4000896036837 442-3399 9

฿ 1,015.00

HAZ SHORT HEXAGON SOCKET 1 Piece(s) 12 Day(s) 3 4000896036851 442-3402 9

฿ 1,058.00

HAZ SHORT HEXAGON SOCKET 1 Piece(s) 12 Day(s) 4 4000896036875 442-3411 11

฿ 1,058.00

HAZ SHORT HEXAGON SOCKET 1 Piece(s) 12 Day(s) 5 4000896036899 442-3429 11

฿ 1,058.00

HAZ SHORT HEXAGON SOCKET 1 Piece(s) 12 Day(s) 6 4000896036912 442-3437 12

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1