(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
Q0860 |
Q0861 |
Q0862 |
Q0863 |
Q0864 |
Q0865 |
Q0866 |
Q0867 |
Q0868 |
Q0869 |
Q0870 |
Q0871 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Applicable Dimension (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 257.00 |
MKR HOOK SPANNER | 1 Piece(s) | 10 Day(s) | 118 | 25~30 | 4942411308602 | 448-7001 | 30 | ||
฿ 270.00 |
HOOK SPANNER | 1 Piece(s) | Same day | 140 | 30~38 | 4942411308619 | 448-7010 | 55 | ||
฿ 247.00 |
HOOKSPANNER | 1 Piece(s) | Quote | 176 | 38~45 | 4942411308626 | 448-7028 | 83 | ||
฿ 339.00 |
HOOKSPANNER | 1 Piece(s) | 1 Day(s) | 200 | 45 to 52 | 4942411308633 | 448-7036 | 130 | ||
฿ 419.00 |
HOOKSPANNER | 1 Piece(s) | 12 Day(s) | 215 | 52~58 | 4942411308640 | 448-7044 | 150 | ||
฿ 620.00 |
HOOKSPANNER | 1 Piece(s) | Same day | 240 | 58~65 | 4942411308657 | 448-7052 | 217 | ||
฿ 775.00 |
MKR HOOK SPANNER | 1 Piece(s) | 12 Day(s) | 255 | 65~75 | 4942411308664 | 448-7061 | 225 | ||
฿ 539.00 |
MKR HOOK SPANNER | 1 Piece(s) | 5 Day(s) | 278 | 75~85 | 4942411308671 | 448-7079 | 300 | ||
฿ 678.00 |
MKR HOOK SPANNER | 1 Piece(s) | 5 Day(s) | 285 | 85~98 | 4942411308688 | 448-7087 | 390 | ||
฿ 846.00 |
MKR HOOK SPANNER | 1 Piece(s) | 31 Day(s) | 302 | 98~110 | 4942411308695 | 448-7095 | 490 | ||
฿ 910.00 |
MKR HOOK SPANNER | 1 Piece(s) | 5 Day(s) | 338 | 110~125 | 4942411308701 | 448-7109 | 550 | ||
฿ 1,004.00 |
MKR HOOK SPANNER | 1 Piece(s) | 5 Day(s) | 355 | 125~135 | 4942411308718 | 448-7117 | 760 |
Made by die forging, it is strong and lightweight. Ideal for mounting and removing round nuts and bearing nuts.
Part Number |
---|
Q0860 |
Q0861 |
Q0862 |
Q0863 |
Q0864 |
Q0865 |
Q0866 |
Q0867 |
Q0868 |
Q0869 |
Q0870 |
Q0871 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Applicable Dimension (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 257.00 |
MKR HOOK SPANNER | 1 Piece(s) | 10 Day(s) | 118 | 25~30 | 4942411308602 | 448-7001 | 30 | ||
฿ 270.00 |
HOOK SPANNER | 1 Piece(s) | Same day | 140 | 30~38 | 4942411308619 | 448-7010 | 55 | ||
฿ 247.00 |
HOOKSPANNER | 1 Piece(s) | Quote | 176 | 38~45 | 4942411308626 | 448-7028 | 83 | ||
฿ 339.00 |
HOOKSPANNER | 1 Piece(s) | 1 Day(s) | 200 | 45 to 52 | 4942411308633 | 448-7036 | 130 | ||
฿ 419.00 |
HOOKSPANNER | 1 Piece(s) | 12 Day(s) | 215 | 52~58 | 4942411308640 | 448-7044 | 150 | ||
฿ 620.00 |
HOOKSPANNER | 1 Piece(s) | Same day | 240 | 58~65 | 4942411308657 | 448-7052 | 217 | ||
฿ 775.00 |
MKR HOOK SPANNER | 1 Piece(s) | 12 Day(s) | 255 | 65~75 | 4942411308664 | 448-7061 | 225 | ||
฿ 539.00 |
MKR HOOK SPANNER | 1 Piece(s) | 5 Day(s) | 278 | 75~85 | 4942411308671 | 448-7079 | 300 | ||
฿ 678.00 |
MKR HOOK SPANNER | 1 Piece(s) | 5 Day(s) | 285 | 85~98 | 4942411308688 | 448-7087 | 390 | ||
฿ 846.00 |
MKR HOOK SPANNER | 1 Piece(s) | 31 Day(s) | 302 | 98~110 | 4942411308695 | 448-7095 | 490 | ||
฿ 910.00 |
MKR HOOK SPANNER | 1 Piece(s) | 5 Day(s) | 338 | 110~125 | 4942411308701 | 448-7109 | 550 | ||
฿ 1,004.00 |
MKR HOOK SPANNER | 1 Piece(s) | 5 Day(s) | 355 | 125~135 | 4942411308718 | 448-7117 | 760 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?