Double Box End Wrench (Extra Thin Type)

Brand :
HAZET

Caution

    Product Description

    Double-ended wrench (ultra-thin type) ideal for bolts and nuts with ultra-thin heads in difficult-to-access locations.
    [Features]
    -Double-ended wrench with an ultra-thin head.
    -The width across flats of both ports are the same size, and the offset angles are 15 ° and 75 °.
    -The unique satin finish makes it non-slip and safe.
    [Use]
    -For automobile industry machine repair and adjustment work.
    ・ Industrial machinery, home appliances, electronic equipment, hobby supplies, etc.

    Product information

    Double-ended spanner (ultra-thin type) specifications

    Dimensional drawing (total length x width across flats)

    Dimensional drawing (total length x width across flats)

    • Material: Chrome vanadium steel.
    • Surface treatment: Nickel chrome plating.
    • Country of manufacture: Germany.
     
    Part numberWidth across flats
    (mm)
    Total length
    (mm)
    Thickness
    (mm)
    Mass
    (g)
    440-3.23.2702.04
    440-3.53.5702.04
    440-44.0702.04
    440-4.54.5702.04
    440-55.0782.06
    440-5.55.5782.06
    440-66.0782.06
    440-77.0912.08
    440-88.0963.015
    440-1010.01053.021
    440-1111.01163.027
    440-1212.01163.027
    440-1313.01313.037
    440-1414.01313.036
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Double Box End Wrench (Extra Thin Type) | HAZET | MISUMI Thailand