1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

4-Line Long Wooden Handle Hand Brush

LSM WOOD-LONG HANDLEDBRUSH

4-Line Long Wooden Handle Hand Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 331.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The curved handle design and the long-type hand brush, helps you to harness your power and is optimal for hard work. For removing rust, polishing and removing paint over broad surfaces.

Part Number
122411
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBristle Material Wire Diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 742.07

LSM WOOD-LONG HANDLEDBRUSH 1 Piece(s) 31 Day(s) Stainless Steel Wire0.354017359345368442-4697158

Loading...

  1. 1

Basic Information

Type Wood Handle Brush Number of Rows(Row) 4 Bristle Section(mm) 128
Bristle Length(mm) 25 Total Length(mm) 300 Width(mm) 30
Features The curved handle design and the long-type hand brush, helps you to harness your power and is optimal for hard work. Use For removing rust, polishing and removing paint over broad surfaces. Specifications Curved Handle
Handle Material Beech Wood