1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3-Line Rivet Wooden Handle Hand Brush

3-Line Rivet Wooden Handle Hand Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 392.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The special embedding technology keeps the brush tip centered. Ideal for polishing and cleaning grooves and other narrow areas. For cleaning grooves and detailed polishing work in narrow areas.

Part Number
120801
120811
120881
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBristle Material JAN Code Trusco Code

฿ 392.24

WOOD-HANDLED RIVERT BRUSH 1 Piece(s) 31 Day(s) Steel Wire4017359091241442-4654

฿ 607.12

LSM WOOD-HANDLED RIVERT BRUSH 1 Piece(s) 31 Day(s) Stainless Steel Wire4017359140062442-4662

฿ 450.32

LSM WOOD-HANDLED RIVERT BRUSH 1 Piece(s) 31 Day(s) Brass-plated Wire4017359353028442-4671

Loading...

  1. 1

Basic Information

Type Wood Handle Brush Number of Rows(Row) 3 Bristle Section(mm) 130
Bristle Length(mm) 35 Wire Diameter(mm) 0.35 Total Length(mm) 290
Width(mm) 33 Mass(g) 135 Features Specially implanting technology pushes the brush tips towards the center. Ideal for polishing and cleaning grooves and other narrow areas.
Use For cleaning grooves and detailed polishing work in narrow areas. Handle Material Beech Wood