1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Detailed Cup Brush

Industrial Detailed Cup Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 984.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Knot processed using high grade wire material for a long-life product with high cutting power and excellent clean grinding. It has exceptional efficiency with little left behind in corner sections. For on-site use in industries such as welding, steel, shipbuilding, etc. For burr, slag and rust removal in polishing and welding of iron, steel and nonferrous metal.

Part Number
482114
482714
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBristle Material Details of Brittle Material JAN Code Trusco Code Mass
(g)

฿ 984.91

LSM INDUSTRIAL CUP BRUSH 1 Piece(s) 5 Day(s) -High Tension (HT) Wire4017359356494442-5529292

฿ 1,426.64

LSM INDUSTRIAL CUP BRUSH 1 Piece(s) 5 Day(s) Stainless SteelStainless Steel4017359356487442-5537278

Loading...

  1. 1

Basic Information

Product Model Cup Type Brush Outer Diameter(mm) 65 Wire Diameter(mm) 0.35
Screw Diameter M10(P1.5) Maximum Operating Rotational Speed(rpm) 12500 Applicable grinder For grindstone of 100 mm diameter
Features Knot processed using high grade wire material for a long-life product with high cutting power and excellent grinding. Corner portion remainder is minimal and work efficiency is excellent. Use For work sites in the welding industry, steel industry, shipbuilding industry, etc. For polishing steel and nonferrous metals, removal of welding burrs, slag and rust.