(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Utilizes a drop / impact-resistant, high-accuracy taut band meter.
·Overvoltage protection circuit included.
·Continuity buzzer included.
·It has a battery test function.
[Applications]
・ For electrical work and industrial use.
·inspection, service.
Product Model | Analog Tester | DC voltage(V) | 300 | AC voltage(V) | 600 |
---|---|---|---|---|---|
DC current(A) | 0.3 | Resistance(Ω) | 2M | Width(mm) | 120 |
Depth(mm) | 35 | Height(mm) | 140 | Minimum scale of Voltage(V) | DC: 0.05 / AC: 0.5 |
Minimum scale of Current(µA) | DC: 1 / AC: - | Minimum scale of Resistance(Ω) | 0.5 | JAN Code | 4560122030010 |
Trusco Code | 112-5206 | Mass(g) | 400 | Features | Utilizes a high precision taut band meter with strong drop/impact resistance. Equipped with an overvoltage protection circuit. |
Power Supply | AA Battery (R6P) x 1 (Included) |
Please check the type/dimensions/specifications of the part 5230-01 in the Analog Tester series.
How can we improve?
How can we improve?