1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Complex Weather Equipment (Part Number)

EKK TEMPERATURE/HUMIDITYSENSOR

Complex Weather Equipment
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 169,070.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact sensor that can measure multiple weather factors.
· The wind direction, wind speed, and rainfall sensors are equipped with heaters.
· Compact sensor that can measure multiple weather factors.
· The wind direction, wind speed, and rainfall sensors are equipped with heaters.
[Applications]
· Measures the wind direction and speed, temperature and humidity, air pressure, and rainfall.

Part Number
WS-500 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 169,070.84

฿ 141,326.32

EKK TEMPERATURE/HUMIDITYSENSOR 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Anemometer Measurement wind speed range(m/s) 0–60 Resolution(m/s) 0.1 (Accuracy)
Measurement items Wind speed / Humidity / Atmospheric pressure Measuring Range (°C) -50~60 Power Supply DC12/24V
Diameter(mm) 150 Height(mm) 287 Output Cable(m) 10
Trusco Code 455-6666 Mass(g) 1200 Features This sensor is compact and can measure multiple weather factors. The wind speed and rainfall sensors are equipped with heaters.
Use Measures the wind direction and speed, temperature and humidity, air pressure, and rainfall. Measurement range details Wind direction: 0-359.9° / Wind speed: 0-60 m/s / Air temperature: -50 - 60°C / Humidity: 0-100% RH / Air pressure: 300-1,200 hPa Accuracy Wind direction: 3° (for 1 m/s or more) / Wind speed: 0.3 m/s, or 3% (for 35 m/s or less) / Air temperature: 0.2°C (for -20 to 50°C), 0.5°C (outside range) / Humidity: ±2% RH / Air pressure: ±1.5 hPa
Other measurement items Wind direction / Air temperature

Please check the type/dimensions/specifications of the part WS-500 in the Complex Weather Equipment series.