1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Paper "Pitaemon"【4-5 Pieces Per Package】

Magnetic Paper "Pitaemon"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 494.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-thin magnet sheet that can be output by an inkjet printer and affixed as is to steel.

Part Number
MSP-02-A3-1
MSP-02-A4-1
MSPG-03-A4-1
MSPZ-03-A4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThickness
(mm)
Quantity/Pack Standard Type Horizontal
(mm)
Vertical
(mm)
JAN Code Trusco Code Mass
(g)

฿ 814.60

MAG INKJET MAGNETIC PAPERP 1 Pack(s)

5 Pieces Per Package

10 Day(s) 0.25 (Sheets)A3Mat4202974535627301200447-2969360/pack

฿ 494.37

MAG INKJET MAGNETIC PAPERP 1 Pack(s)

5 Pieces Per Package

10 Day(s) 0.25 (Sheets)A4Mat2972104535627301002447-2977190/pack

฿ 610.52

MAG INKJET MAGNETIC PAPERP 1 Pack(s)

4 Pieces Per Package

35 Day(s) 0.34 (Sheets)A4Gloss2972104535627301507447-2985202/Pack

฿ 610.52

MAG INKJET MAGNETIC PAPERP 1 Pack(s)

5 Pieces Per Package

10 Day(s) 0.35 (Sheets)A4Mat2972104535627301705447-3001202/Pack

Loading...

  1. 1

Basic Information

Product Type Magnet Seat Cap Presence NA Shape Rectangular
Features Ultra-thin magnet sheet that can be output by an inkjet printer and affixed as is to steel.