1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Label【8-20 Pieces Per Package】

Magnetic Label
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 147.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A magnetic sheet cut into a nameplate size for better usability. It allows writing with oil-based markers.

Features

●It is a magnet sheet which is cut to the name plate size that are easy to use.
●Can be written with an oil marker.

Specification

●SPQ(bag):10
Part Number
MNAME-2L
MNAME-L
MNAME-M
MNAME-S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Length
(mm)
Quantity/Pack JAN Code Trusco Code Mass
(g)

฿ 147.00

MAGNETIC LABEL 1 Pack(s)

8 Pieces Per Package

1 Day(s) 381028 (sheet)4535627103330447-290055/pack

฿ 147.00

MAGNETIC LABEL 1 Pack(s)

10 Pieces Per Package

1 Day(s) 278510 (Sheet)4535627103323447-291850/pack

฿ 147.00

MAGNETIC LABEL 1 Pack(s)

15 Pieces Per Package

1 Day(s) 217215 (sheets)4535627103316447-292640/pack

฿ 147.00

MAGNETIC LABEL 1 Pack(s)

20 Pieces Per Package

1 Day(s) 156020 (Sheets)4535627103309447-293430/pack

Loading...

  1. 1

Basic Information

Product Type Magnet Seat Cap Presence NA Shape Rectangular
Thickness(mm) 0.6 Features Magnetic sheet cut into a nameplate size for better usability. Permanent marker can be used.