1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB Digital Camera System for Microscope "Scope On Direct USB" (Part Number)

GKC SCORP-ON DIRECT USB

USB Digital Camera System for Microscope "Scope On Direct USB"
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 56,253.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·wide field of view"It's close to the field of view you see with your eyes!"
·high resolution"A camera is more than just pixels!"
·Direct and easy installation!
·Advanced measurement"Equipped with automatic edge detection function as standard!"
·Compatible with JIS-compliant eyepiece tube inner diameters of ⌀23.2 mm and ⌀30 mm
·Video recording (AVI up to 300 seconds) is possible
[Applications]
·Taking photos of inspection products
·For reporting defects in quality inspection
·Simple image measurement attached to a microscope

Part Number
SCORP-ON-DIRECT-USB SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 56,253.00

฿ 47,100.64

GKC SCORP-ON DIRECT USB 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Micro Viewer Light presence Not Included Outer Diameter(mm) 56
Power Consumption(W) 1.1 Inner Diameter of Attachable Ocular Lens Barrel(mm) φ23.2、φ30 Length(mm) 130
JAN code 4992358540702 Trusco Code 352-9924 Mass(g) 360/set
Features JIS compliant eyeglass barrel is compatible with inner diameter φ23.2 mm and φ30 mm. With high-function measurement software capable of automatic edge detection. Video shooting (AVI maximum of 300 seconds) is possible. Image Sensor CMOS 1.3 Million Pixel Color Camera

Please check the type/dimensions/specifications of the part SCORP-ON-DIRECT-USB in the USB Digital Camera System for Microscope "Scope On Direct USB" series.