(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Product Model | Body | Power(V) | Three-phase 200 | Mass(g) | 430000 |
---|---|---|---|---|---|
Shaft Tip to Table Maximum Distance(mm) | 425 | Output(kW) | 1.5 | Table Dimensions(mm) | 820X240 |
Arm(mm) | 275 | Width(mm) | 1250 | Depth(mm) | 1015 |
Height(mm) | 1340 | Movement Amount (X x Y x Z)(mm) | 400X300X300 | Automatic Feeding Speed(mm/min) | 0–250 |
Spindle Taper | MT3 | Shaft Feeder(mm) | 110 | Number of Revolutions of Spindle(rpm) | 2,500-3,000 (12-speed) |
Installation Floor Surface Area(mm) | 1700X1050 | Power Cord Length(m) | 1.5 | Maximum Drilling Diameter(mm) | 13 |
Maximum Tap Size | M12 | Trusco Code | 465-6041 | Features | Main shaft rotation speed can be chosen from 50 Hz (50-2,500 rotation) and 60 Hz (60-3,000 rotation) with single touch, it can output to whole field by constant power. Head up-down fast-feeding and right-left shafts automatic feeding device, tapping device, lubricant pump etc. are equipped as standard. |
Basic Set | Pull Screw Drift Arbor (MT3) Wrench Hexagon Wrench Tool Box |
Please check the type/dimensions/specifications of the part BM-1000 in the Tabletop Milling Machine (with Drilling Machine Function) series.
How can we improve?
How can we improve?