1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop Portable All-Purpose Sawing Machine

YYS BAND SAW MACHINE

Tabletop Portable All-Purpose Sawing Machine
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 154,530.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Easy to move from site to site
·Wide cutting is possible from 350 to 1050 mm in width.
[Applications]
·Iron and steel, casting cutting, mold making, sheet metal, plastic, rubber, fabric, alloy, resin, processing of leather products

Features

●Easy to carry from site to site.

Usage

●For the processing of iron and steel, castings, molding die manufacturing, sheet metal, rubber, cloth, plastic, synthetic resin, leather products.

Specification

●Saw Blade Speed(m/min):40 to 85(50Hz)/50 to 106(60Hz)
●Cutting Performance(Thickness x D)(mm):110 x 350
●Power(V):Single phase 100
●Output(kW):0.2
●SPQ(piece):1
●W x D x H: 720 x 435 x 665mm
●Power Cord Length: 1.8m
●Variable Speed System: 2 Steps Pulley
●Table Tilt: 0 to 15°
Part Number
CUT-350 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 154,530.00

฿ 96,488.53

YYS BAND SAW MACHINE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Small Type Cutting Machine Use Iron Working and Woodworking Dual Use Cord Length(m) 1.8
Saw Blade Speed (50 Hz)(m/min) 40~85 Saw Blade Speed (60Hz)(m/min) 50~106 Cutting Capability Thickness(mm) 110
Cutting Capability Depth(mm) 350 Table Dimensions(mm) 450X320 Output(kW) 0.2
Width(mm) 720 Depth(mm) 435 Height(mm) 665
Power Cord Length(m) 1.8 Table Tilt(°) 0~15 Power(V) Single-phase 100
Trusco Code 467-6416 Mass(g) 30000 Features Easily carried from one work site to next.
Use Processing of steel, casting cutting, mold making, sheet metal, rubber, fabric, plastic, synthetic resin and leather products. Transmission System 2 Level Pulley

Please check the type/dimensions/specifications of the part CUT-350 in the Tabletop Portable All-Purpose Sawing Machine series.