1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabletop Drilling Machine (Round or Square Table)

Tabletop Drilling Machine (Round or Square Table)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 76,755.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Desktop drilling machine with excellent depth positioning accuracy.
·When ordering, you can choose between a round table or a square table.
[Applications]
·Drilling work on steel materials.

Features

●Bench drilling machine with excellent positioning precision of depth.

Specification

●SPQ(piece):1

Warning

●Please specify round table or square table basket when ordering.
Part Number
TB-13
TB-460SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSuitable Drill
(mm)
Power
(V)
Table Dimensions (Square)
(mm)
Table Dimensions (Round)
(mm)
Output
(W)
Width
(mm)
Depth
(mm)
Height
(mm)
Power Cord Length
(m)
Trusco Code Mass
(g)
Spindle Taper Spindle Revolutions 50 Hz
(rpm)
Spindle Revolutions 60 Hz
(rpm)
Spindle Pitch
(mm)
Swing
(mm)

฿ 76,755.00

KIW DRILLING MACHINE 1 Piece(s) 40 Day(s) 13Single-phase 100250 x 25032020030050010801.5457-922470000JT No.62300・1390・820・4802700・1650・1000・55080360

฿ 194,207.00

฿ 131,167.41

KIW DRILLING MACHINE 1 Piece(s) 40 Day(s) 25Three-phase 200320×32042075034560015401.8457-9241190000MT No.31270・900・790・400・390・330・250・230・1501530・1080・940・480・460・400・300・270・180140460

Loading...

  1. 1

Basic Information

Product Model Bench Drilling Machine Features It is a tabletop drilling machine excellent in positioning accuracy of depth. Precautions When ordering, indicate whether product is for a round or square table.