(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 13 mm and 23 mm type tabletop drilling machine with excellent accuracy and stability.
Part Number |
---|
ESD-350S-DK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Suitable Drill (mm) | Power (V) | Table Dimensions (Square) (mm) | Table Dimensions (Round) (mm) | Types of Tables | Output (W) | Width (mm) | Depth (mm) | Height (mm) | Power Cord Length (m) | JAN Code | Trusco Code | Mass (g) | Spindle Taper | Spindle Revolutions 50 Hz (rpm) | Spindle Revolutions 60 Hz (rpm) | Spindle Pitch (mm) | Swing (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 95,717.85 ฿ 88,921.88 | DRILLING MACHINE | 1 Piece(s) | 40 Day(s) | 13 | Single-phase 100 | 250X250 | - | Square | 250 | 306 | 496 | 980 | 2.5 | 4562115460033 | 175-9710 | 75000 | JT No.6 | 500-2,500 (4-Stage) | 600-3,000 (4-Stage) | 80 | 350 |
Loading...
Product Model | Bench Drilling Machine | Features | 13 mm and 23 mm type tabletop drilling machine with excellent accuracy and stability. |
---|
Please check the type/dimensions/specifications of the part ESD-350S-DK in the Benchtop Drill Press, Drilling Capacity (mm): 13, Output (W): 250 series.
Part Number |
---|
ESD-350S-DM |
ESD-350S-EK |
ESD-350S-EM |
ESD-460-IK |
ESD-460-IM |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Suitable Drill (mm) | Power (V) | Table Dimensions (Square) (mm) | Table Dimensions (Round) (mm) | Types of Tables | Output (W) | Width (mm) | Depth (mm) | Height (mm) | Power Cord Length (m) | JAN Code | Trusco Code | Mass (g) | Spindle Taper | Spindle Revolutions 50 Hz (rpm) | Spindle Revolutions 60 Hz (rpm) | Spindle Pitch (mm) | Swing (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 92,891.46 | 1 Piece(s) | 40 Day(s) | 13 | Single-phase 100 | - | 270 | Round | 250 | 306 | 496 | 980 | 2.5 | 4562115460040 | 175-9728 | 75000 | JT No.6 | 500-2,500 (4-Stage) | 600-3,000 (4-Stage) | 80 | 350 | ||
฿ 92,891.46 | 1 Piece(s) | 40 Day(s) | 13 | Three-phase 200 | 250X250 | - | Square | 250 | 306 | 496 | 980 | 2.3 | 4562115460057 | 175-9736 | 75000 | JT No.6 | 500-2,500 (4-Stage) | 600-3,000 (4-Stage) | 80 | 350 | ||
฿ 92,891.46 | 1 Piece(s) | 40 Day(s) | 13 | Three-phase 200 | - | 270 | Round | 250 | 306 | 496 | 980 | 2.3 | 4562115460064 | 175-9744 | 75000 | JT No.6 | 500-2,500 (4-Stage) | 600-3,000 (4-Stage) | 80 | 350 | ||
฿ 177,852.00 | 1 Piece(s) | 40 Day(s) | 23 | Three-phase 200 | 330X330 | - | Square | 750 | 340 | 590 | 1232 | 2.3 | 4562115460255 | 456-3182 | 145000 | MT No.2 | 165 to 1,750 (6 Stages) | 195 to 2,100 (6 Stages) | 120 | 450 | ||
฿ 158,867.05 | 1 Piece(s) | 40 Day(s) | 23 | Three-phase 200 | - | 350 | Round | 750 | 340 | 590 | 1232 | 2.3 | 4562115460262 | 456-3191 | 145000 | MT No.2 | 165 to 1,750 (6 Stages) | 195 to 2,100 (6 Stages) | 120 | 450 |
How can we improve?
How can we improve?