1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Benchtop Drill Press, Drilling Capacity (mm): 13, Output (W): 250

Benchtop Drill Press, Drilling Capacity (mm): 13, Output (W): 250
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 92,891.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 13 mm and 23 mm type tabletop drilling machine with excellent accuracy and stability.

Part Number
ESD-350S-DKSALE
ESD-350S-DMSALE
ESD-350S-EKSALE
ESD-350S-EMSALE
ESD-460-IKSALE
ESD-460-IMSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSuitable Drill
(mm)
Power
(V)
Table Dimensions (Square)
(mm)
Table Dimensions (Round)
(mm)
Types of Tables Output
(W)
Width
(mm)
Depth
(mm)
Height
(mm)
Power Cord Length
(m)
JAN Code Trusco Code Mass
(g)
Spindle Taper Spindle Revolutions 50 Hz
(rpm)
Spindle Revolutions 60 Hz
(rpm)
Spindle Pitch
(mm)
Swing
(mm)

฿ 95,717.85

฿ 88,921.88

DRILLING MACHINE 1 Piece(s) 40 Day(s) 13Single-phase 100250X250-Square2503064969802.54562115460033175-971075000JT No.6500-2,500 (4-Stage)600-3,000 (4-Stage)80350

฿ 92,891.46

฿ 88,924.99

ENS DRILLING MACHINE 1 Piece(s) 40 Day(s) 13Single-phase 100-270Round2503064969802.54562115460040175-972875000JT No.6500-2,500 (4-Stage)600-3,000 (4-Stage)80350

฿ 92,891.46

฿ 88,924.99

ENS DRILLING MACHINE 1 Piece(s) 40 Day(s) 13Three-phase 200250X250-Square2503064969802.34562115460057175-973675000JT No.6500-2,500 (4-Stage)600-3,000 (4-Stage)80350

฿ 92,891.46

฿ 88,924.99

ENS DRILLING MACHINE 1 Piece(s) 40 Day(s) 13Three-phase 200-270Round2503064969802.34562115460064175-974475000JT No.6500-2,500 (4-Stage)600-3,000 (4-Stage)80350

฿ 177,852.00

฿ 146,461.12

ENS DRILLING MACHINE 1 Piece(s) 40 Day(s) 23Three-phase 200330X330-Square75034059012322.34562115460255456-3182145000MT No.2165 to 1,750 (6 Stages)195 to 2,100 (6 Stages)120450

฿ 158,867.05

฿ 146,459.53

ENS DRILLING MACHINE 1 Piece(s) 40 Day(s) 23Three-phase 200-350Round75034059012322.34562115460262456-3191145000MT No.2165 to 1,750 (6 Stages)195 to 2,100 (6 Stages)120450

Loading...

  1. 1

Basic Information

Product Model Bench Drilling Machine Features 13 mm and 23 mm type tabletop drilling machine with excellent accuracy and stability.