(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Since the power cord is covered with a flexible stainless steel tube, the entire tube can be submerged in the liquid and can be used immediately without modifying the tank.
·The cord is L-shaped, which saves space and enables quicker heating than the YDS type.
·All wetted parts are made of stainless steel and can heat various liquids up to 100°C.
[Applications]
·Suitable for heating and retaining liquids such as water, oil, and alkaline chemicals that do not corrode the listed materials.
Part Number |
---|
YDSS-31045 |
YDSS-31070 |
YDSS-3325 |
YDSS-3345 |
YDSS-3370 |
YDSS-3545 |
YDSS-3570 |
YDSS-3845 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (KW) | Size of Heat Generating Part (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 60,476.00 ฿ 51,646.50 | NPH IMMERSION HEATER | 1 Piece(s) | 40 Day(s) | 10 | 955 | 464-1311 | 5500 | ||
฿ 54,085.00 ฿ 45,014.95 | NPH IMMERSION HEATER | 1 Piece(s) | 40 Day(s) | 10 | 655 | 464-1329 | 4500 | ||
฿ 46,218.00 ฿ 42,807.11 | NPH IMMERSION HEATER | 1 Piece(s) | 40 Day(s) | 3 | 535 | 464-1337 | 4000 | ||
฿ 40,318.00 ฿ 37,261.90 | NPH IMMERSION HEATER | 1 Piece(s) | 40 Day(s) | 3 | 305 | 464-1345 | 4000 | ||
฿ 38,350.00 ฿ 35,086.42 | NPH IMMERSION HEATER | 1 Piece(s) | 40 Day(s) | 3 | 185 | 464-1353 | 3000 | ||
฿ 44,742.00 ฿ 41,681.65 | NPH IMMERSION HEATER | 1 Piece(s) | 40 Day(s) | 5 | 505 | 464-1361 | 4000 | ||
฿ 41,793.00 ฿ 38,386.87 | NPH IMMERSION HEATER | 1 Piece(s) | 40 Day(s) | 5 | 325 | 464-1370 | 3500 | ||
฿ 50,645.00 ฿ 47,226.46 | NPH IMMERSION HEATER | 1 Piece(s) | 40 Day(s) | 8 | 755 | 464-1388 | 5000 |
Loading...
Product Model | Electric Submersion Heater | Power(V) | Three-phase 200 | Continuous Operating Temperature(°C) | 100 or Less |
---|---|---|---|---|---|
Thermostat | NA | Temperature Adjustment Range | NA | Features | Can be used instantly without the need to process the tank as the whole tube can be immersed into liquid for the power cord is covered with a stainless steel flexible tube. |
Use | Heating and heat insulation of liquids such as water. | Specifications | Grounded Plug-In Type, without Plug | Heater Element Material | Stainless Steel (SUS316L) |
Additionally Wetted Part Material | Stainless Steel (SUS304) | Power Cord Length(m) | 3 (2 Internal Flexible Tubes) |
How can we improve?
How can we improve?