1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temperature Controller "Robertshaw Thermostat" (Dial Type) (EA3-L)

HKK ROBERTSHAW THERMOSTAT

Temperature Controller "Robertshaw Thermostat" (Dial Type) (EA3-L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representation.

Product Description

Temperature can be set using the dial.
Product type: Temperature controller
Maximum diameter of thermo-sensitive part (mm): 9.5
Temperature range (°C): 15 to 120

Part Number
EA3-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower
(V)
Type Heat-sensitive Part Total Length
(mm)
Switch JAN Code Trusco Code Mass
(g)

฿ 4,400.00

HKK ROBERTSHAW THERMOSTAT 1 Piece(s) 5 Day(s) 25A, 250 VAC Resistance LoadCase Not Included1101 Line Cut4582126860011211-0327260

Loading...

  1. 1

Basic Information

Product Model Temperature Controller Heat-sensitive Part Max. Diameter(mm) 9.5 Contact Mechanism Regular
Temperature Range(°C) 15 ~ 120 Power Cord Length(m) None Features Temperature can be set from the dial. Has a good detection range, with no aging variation. Is small-sized, with good vibration resistance. The large silver contact isolates unmatched high capacity.
Use Temperature Control.

Please check the type/dimensions/specifications of the part EA3-L in the Temperature Controller "Robertshaw Thermostat" (Dial Type) series.

Products with similar specification

Part Number
D33-L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPower
(V)
Type Heat-sensitive Part Total Length
(mm)
Switch JAN Code Trusco Code Mass
(g)

฿ 9,334.40

1 Piece(s) 31 Day(s) 30A, 250 VAC Resistance Load (Three-phase)-1153 Line Cut4582126860066330-9967340