(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Air driven and air controlled for compatibility with use in flammable atmospheres as electric power is not required.
· Can be used for various mixing and stirring in sealed containers.
· With a technique that keeps the container tilted while rotating, it creates simultaneous three-dimensional motion in horizontal and vertical directions, enabling mixing and stirring throughout the entire container not only for liquids such as paint and ink but for powder and pellets too.
· Powered by air only, for explosion-proof compatibility.
[Applications]
· Liquid sediment dispersion of paint, ink, etc.
· Blend of particles, dust, etc.
· Food/pharmaceuticals/industrial materials, etc.
· Washing parts and containers.
Part Number |
---|
SKB-50TP |
SKB-50TS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Supported cans |
---|---|---|---|---|---|---|---|---|
฿ 287,608.00 ฿ 219,272.34 | MZK MIXERMAZEMAZE MAN | 1 Piece(s) | 40 Day(s) | 4560129980103 | 465-5834 | JIS Standard 20 L Pail | ||
฿ 251,324.38 ฿ 218,074.16 | MZK MIXERMAZEMAZE MAN | 1 Piece(s) | 40 Day(s) | 4560129980080 | 465-5842 | 18 L Drum (petroleum can) |
Loading...
Product Type | Stirrer (Installation Type) | Details Type | Timer (Work Time) | Operating Air Pressure(MPa) | 0.6 |
---|---|---|---|---|---|
Maximum Air Consumption Amount(L/min) | 70.6 | Maximum Load Capacity(kg) | 25 (Includes can, excludes eccentric load) | Number Of Rotations(rpm) | 0-Max 150 |
Hose Connection Port | G1/4 (with attachment) | Hose I.D.(mm) | 8 | Mass(g) | 48000 |
Accessory | With Safety Cover |
How can we improve?
How can we improve?