"Mazemazeman®" Mixer and Agitator

Caution
Product Description
[Features]
·Since various containers can be mixed and stirred in a sealed state, there is no scattering of workpieces or contamination with foreign matter.
·The technology to hold the container at an angle and rotate it causes simultaneous horizontal and vertical three-dimensional movement, allowing powders and pellets as well as liquids such as paints and inks to be mixed and stirred in every corner of the container.
·No complicated mechanism is used, just tilt the container and turn it. At the same time, even the ink in the container mixes well.
·Its simple mechanism eliminates the need for wasteful high-value investments.
·A 100 V household power supply is OK! A small 40 W motor saves energy.
·Material quality is stable and defects are reduced.
·Since no stirring blades are used, preparation work and cleanup work are not troublesome, and labor is greatly reduced.
·Since the top plate is not cut, the remaining material can be stored as it is after use, eliminating waste (such as 18-liter cans).
[Applications]
·Sedimentation and dispersion of liquids such as paints and inks.
·Blend of granules, powder, etc.
·Foods, pharmaceuticals, industrial materials, etc.
·Cleaning of parts and containers.
Features
●Contributes to labor saving with a simple structure that rotates the container as it is.●Excellent sterring performance because of three dimensional motion with tilt diagonal line as the diameter.
●The operation is only setting the container and pressing the start switch.
●The work time setting is automatically stopped by selecting the number of steps.
Usage
●Liquid(fluid): Paint, Ink, Oil, Adhesive.●Powder: Chemicals, metal powder, flour.
●Powder: Resin pellets, beans, rice.
●Others: Tea leaves, substances of different gravity.
Specification
●Power Supply: AC100V●Power Cord Length: 1.8m
●Operating time: 1, 2, 4, 8, 16 process or continuous setting is possible
●1 step means forward rotation 15 times/reverse rotation 15 times (50Hz: approx. 43 seconds/60Hz: approx. 37 seconds to stop automatically)