1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vibrator (Condenser Built-In Single Phase Induction Motor)

Vibrator (Condenser Built-In Single Phase Induction Motor)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 12,380.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High performance vibration generator. Durable, long-lasting, and with simple maintenance. All-weather type. For preventing the blocking of hoppers and shooters.

Part Number
SEE-0.1-2-100V
SEE-0.5-2C-100VSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput
(W)
When Max. Centrifugal Force is 50 Hz
(kN)
When Max. Centrifugal Force is 60 Hz
(kN)
Mounting Bolts
(mm)
Current (A) 50 Hz 100 V Current (A) 60 Hz 100 V Current (A) 60 Hz 110 V Container Protection Level Trusco Code Mass
(g)

฿ 12,380.16

URA VIBRATOR SINGLE-PHASE 1 Piece(s) 12 Day(s) 150.10.160.490.40.39IP42453-94602500

฿ 28,395.10

฿ 21,517.81

URA VIBRATOR SINGLE-PHASE 1 Piece(s) 12 Day(s) 300.50.580.640.540.53IP66453-94787000

Loading...

  1. 1

Basic Information

Product Model Vibrator Bearing Oil-Free Features High performance oscillation device. Durable, long-lasting, and with simple maintenance. All-weather type.
Use For preventing the blocking of hoppers and shooters. Motor Single-phase induction motor with a built-in capacitor