1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vibrator (4-Pole 3-Phase Induction Motor)

URA VIBRATOR 4P TYPE

Vibrator (4-Pole 3-Phase Induction Motor)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,328.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·High performance vibration generator
·It has durability, long lifespan and is easy for maintenance
·All-weather type
[Applications]
·For vibrating feeders (conveyors) and vibrating sieves (screens)

Features

●High performance vibration generator.
●Durability, long life and easy maintenance.
●All weather type.

Usage

●Vibration Feeder(transportation machine) and Vibration Sieve Machine(screen).

Specification

●Bearing:Oil Free
●Container Protection Grade:IP66
●SPQ(piece):1
●Motor: 4 Pole Three-Phase Induction Motor
Part Number
KEE-1.5-4B-200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 36,328.76

URA VIBRATOR 4P TYPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Vibrator Output(W) 65 When Max. Centrifugal Force is 50 Hz(kN) 1.5
When Max. Centrifugal Force is 60 Hz(kN) 1.5 Mounting Bolts(mm) 8 Bearing Oil-Free
Current (A) 50 Hz 200 V 0.68 Current (A) 60 Hz 200 V 0.57 Current (A) 60 Hz 220 V 0.62
Container Protection Level IP66 Trusco Code 453-9133 Mass(g) 11000
Features High performance oscillation device. Durable, long-lasting, and with simple maintenance. All-weather type. Use For Vibrating Feeder (conveyor) or Vibrating Sifter (screening). Motor 4-pole, 3-phase induction motor

Please check the type/dimensions/specifications of the part KEE-1.5-4B-200V in the Vibrator (4-Pole 3-Phase Induction Motor) series.