(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A box with no ledges that adopts original hinge structure. The lid stands vertically so it is stable and does not fall. 2-layered side is strong. Storage case for long drill set.
Part Number |
---|
MRV08 |
MRV13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Height (mm) | Effective Length (mm) | Effective Diameter (mm) | Number of Pieces Stored (Pcs) | JAN Code | TRUSCO Cord | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 99.00 | KITCHEN CASES | 1 Piece(s) | 12 Day(s) | 137 | 100 | 13 | 130 | 8 | 10 | 4582497200591 | 448-5807 | 46.4 | ||
฿ 119.00 | KITCHEN CASES | 1 Piece(s) | 1 Day(s) | 168 | 80 | 19 | 160 | 13 | 5 | 4582497200607 | 448-5815 | 64.7 |
Loading...
Features | A box that uses an original hinge structure with no protrusion. The lid standing vertically makes it stable and prevents falling. The side surface is a durable double structure. | Use | Case for storage of long drill sets. | Material | Polypropylene (PP) |
---|---|---|---|---|---|
Specifications | Main Body/Lid Integrated Case |
How can we improve?
How can we improve?