(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shank Pliers

Shank Pliers

You can add up to 6 items to the comparison list.
  • Volume Discount

Loading...

Specifications of 2801-200

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    200
  • Opening Tip Length(mm)
    33
  • Joint Part Width(mm)
    13.5
  • Body / Option
    Main Body
  • JAN Code
    4003773013020
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Grip surface has linear cut for slip prevention. Its material is high grade special tool steel processed with oil quenching and tempering.
Part Number
2801-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,184.00

KUN HAND TOOL 1 Piece(s) Available 11 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    200
  • Opening Tip Length(mm)
    33
  • Joint Part Width(mm)
    13.5
  • Body / Option
    Main Body
  • JAN Code
    4003773013020
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Grip surface has linear cut for slip prevention. Its material is high grade special tool steel processed with oil quenching and tempering.

Product Description

[Features]
· Designed for easy gripping of parts, making it ideal for assembly and adjustment of parts.
· Grip surface has linear cut for slip prevention.
· Oil tempered and quenched high quality special tool steel is used for the material.
· Flat head tip shape (Style 0).
· Style: Wide flat type (2801), semicircular type (2821).
· Head finish: Polished.
· Handle Specification: Plastic Coating

Specifications of 2801-200

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    200
  • Opening Tip Length(mm)
    33
  • Joint Part Width(mm)
    13.5
  • Body / Option
    Main Body
  • JAN Code
    4003773013020
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Features
    Grip surface has linear cut for slip prevention. Its material is high grade special tool steel processed with oil quenching and tempering.
Part Number
2801-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,184.00

KUN HAND TOOL 1 Piece(s) Available 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1