- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 77974
-
- Product Type
- Plumb bob
-
- Diameter(mm)
- 32
-
- Overall Length(mm)
- 96
-
- Main Body Material
- Iron
-
- Tip material
- Iron
-
- Double Ring Material
- Stainless Steel
-
- Features
- The plumb bob quickly stops swinging.
-
- Application
- The product is intended for verification of vertical and horizontal accuracy of posts, wall surfaces and molds. The product is used when lowering the position of a leveling string to a concrete surface.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 435.00
|
PLUMB BOBS
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Product Type
- Plumb bob
-
- Diameter(mm)
- 32
-
- Overall Length(mm)
- 96
-
- Main Body Material
- Iron
-
- Tip material
- Iron
-
- Double Ring Material
- Stainless Steel
-
- Features
- The plumb bob quickly stops swinging.
-
- Application
- The product is intended for verification of vertical and horizontal accuracy of posts, wall surfaces and molds. The product is used when lowering the position of a leveling string to a concrete surface.
Product Description
Plumb-bob used for checking verticality and perpendicularity of posts, wall surface and mold frames.
[Features]
· With easy to check tip, scratch-resistant cover and rubber cap.
Specifications of 77974
-
- Product Type
- Plumb bob
-
- Diameter(mm)
- 32
-
- Overall Length(mm)
- 96
-
- Main Body Material
- Iron
-
- Tip material
- Iron
-
- Double Ring Material
- Stainless Steel
-
- Features
- The plumb bob quickly stops swinging.
-
- Application
- The product is intended for verification of vertical and horizontal accuracy of posts, wall surfaces and molds. The product is used when lowering the position of a leveling string to a concrete surface.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 435.00
|
PLUMB BOBS
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?