1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pick Up Magnet Flexible Type

Pick Up Magnet Flexible Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 742.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used in narrow or complex spaces or dark places.
· Includes an easily usable switch close at hand for easy ON/OFF and a long-life battery.
· Adopts a powerful neodymium magnet.
· The sturdy aluminum grip is given a color alumite finish.
· Uses high luminosity, long-life, white-light LEDs.
· Easy attachment and detachment due to magnetic attraction

 
Part Number
73511
73516
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Attraction Force
(N)
Overall Length
(mm)
Material Power Supply Features Specifications

฿ 742.00

SWS MAGNET 1 Piece(s) 1 Day(s) 20607Grip: Aluminum / Flexible Tube: Iron / Magnet: Neodymium MagnetAA Alkaline Batteries x 2 (With Monitor Battery)-With Light

฿ 1,225.00

MAGNET 1 Piece(s) 4 Day(s) 10560Grip: Aluminum / Flexible Tube: Iron / Inspection Mirror: Glass, ABS Resin, Polypropylene Resin / Magnet: Neodymium MagnetAlkaline Battery LR44 3 Pieces (With Monitor Battery)May be used as an inspection mirror. Mount the provided inspection mirror to verify even complicated locations.With Light and Inspection Mirror

Loading...

  1. 1

Basic Information

Product Type Magnet hand Luminosity 27000mcd