1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pick Up Magnet Antenna Type

Pick Up Magnet Antenna Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A magnet which can pick up screws, etc. that are out of reach.
[Features]
· Adsorption is possible even in places not reachable by hand.
· Uses a powerful anisotropic magnet.
· The orientation of the magnet can be freely distorted (H-3).
[Applications]
· Useful for picking up screws from places which cannot be reached by hand, sorting iron/nonferrous metals, or removing iron powder from drill taps.
· Antenna is freely extendable and comes with a clip, making it convenient for carrying, storage, and use.

 
Part Number
72290
72291
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Attraction Force
(N)
Magnet Diameter
(mm)
Overall Length
(mm)
Features

฿ 312.00

SWS MAGNET 1 Piece(s) Same day 1011133 - 645 (variable)-

฿ 328.00

MAGNET 1 Piece(s) Same day 1513134 - 540 (variable)The orientation of the magnet can be changed as desired.

Loading...

  1. 1

Basic Information

Product Type Magnet hand Material Main Body: Brass