1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand magnet, detachable, with caster

SWS MAGNET

Hand magnet, detachable, with caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The attractive force of the magnet allows for more efficient work.
· Enables quick collection of metal fragments over a wide area.
· The lever can be handled with one hand.
· Since it can swivel, it can be moved around freely.
· A sturdy aluminum body is used.
· Uses a large and easily operable lever.
· 2-level extension. Length 715 mm, 1,015 mm

 
Part Number
73556
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,283.00

SWS MAGNET 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Overall Length(mm) 715-1015 (variable) Load Resistance(kg) 5 Product Type Magnet hand
Material Main Body: Aluminum, ABS Resin Mass(g) 1100

Please check the type/dimensions/specifications of the part 73556 in the Hand magnet, detachable, with caster series.