1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hybrid Leutor

Hybrid Leutor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,501.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Newly launched router that can be recharged or connected to the mains for use. Lightweight. Portable. Easily carried Hybrid Router. Can be used anywhere without taking up much space.

Part Number
LHB-12
LHBC-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Model Chuck Abilities
(mm)
Transmission Function Maximum No-load Rotation Speed
(min-1)
Minimum No-load Rotation Speed
(min-1)
Power
(V)
Product Details Weight
(g)
Set Content

฿ 33,396.30

LUT GRINDER 1 Piece(s) 3 Day(s) Body2.34/3Variable Speed300000DC0-12Set (Power unit + motor unit)-Motor Unit LHBM-12, Power Unit LHBC-12, AC Adapter Power Cable, Collet Chuck φ3.0 (Motor Installed), Collet Chuck φ2.34, Carrying Case, Foot Switch, Tip Tool Set (5 pcs), Motor Stand, Carbon Brush, Chuck Wrench, Joint Wrench

฿ 18,501.01

LUT GRINDER 1 Piece(s) 21 Day(s) Related Parts / Products----DC18Power Unit280-

Loading...

  1. 1

Basic Information

Rated Current(A) 2