1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Hand Tool MAG-091N

UHT AIR GRINDER

Micro Hand Tool MAG-091N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,250.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact head that's suitable for work in a narrow space. 90° angle head that can easily level. Unpleasant noise normally produced with the angle type is reduced. Supports low pressure. Can be applied starting at 0.4 MPa. Hose and connections sold as a set to enable use from the day of purchase.

 
Part Number
MAG-091N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,250.59

UHT AIR GRINDER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 48000 Main Body, Related Products Body
Operating Air Pressure(MPa) 0.4–0.6 Overall Length(mm) 114 Ventilation Rear
Manufacturer model number MAG-091N Air consumption(NL / min) 120 Head Angle(RPM) 90
Body mass(g) 116

Please check the type/dimensions/specifications of the part MAG-091N in the Micro Hand Tool MAG-091N series.