(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Class 10,000 Corresponding Comfortable Jumpsuit

Class 10,000 Corresponding Comfortable Jumpsuit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,860.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FT191C-01-3L
FT191C-02-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Capacity

฿ 3,860.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) White Type 4580206980819 483-8106 1 Pair

฿ 3,860.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Type 4580206980871 483-8149 1 Pair

Basic Specifications

  • Product Model
    Clean Room Wear
  • Type
    Suit, Overalls
  • Sizes
    3L
  • Grated Scale (Class)
    10000
  • Posterior Full Length(cm)
    180
  • Bust(cm)
    128
  • Waist(cm)
    88~114
  • Sleeve Length(cm)
    90
  • Inseam(cm)
    81
  • Material
    Polyester 100%
  • Specifications 1
    Collar Fall Prevention Hook Fastener / Center Fastener / with Left-side Chest Name Tag Loop / WHO-GMP C grade equivalent
  • Specifications 2
    Left Arm Pen Holder, Includes Arm Band Loop
  • Specifications 3
    Waist Rubber Tie
  • Specifications 4
    Comfortable cool material used
  • Capacity
    1 Pair

Product Description

Comfortable dustproof workwear suitable for increased room temperature in clean rooms as a result of energy saving and power saving.

Part Number
FT191C-01-3L
FT191C-02-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Capacity

฿ 3,860.00

WARE FOR CLEAN ROOM 1 Piece(s) 12 Day(s) White Type 4580206980819 483-8106 1 Pair

฿ 3,860.00

WARE FOR CLEAN ROOM 1 Piece(s) 19 Day(s) Blue Type 4580206980871 483-8149 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1