1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welding Guide Ruler

SWS CONSTRUCTION TOOL

Welding Guide Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,364.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The surface of the ruler has an insulating coating.
· As it is not very conductive, it does not easily generate sparks even when touched with a welding rod.
· The body is made of aluminum, making it light and easy to handle.
· The angle can be adjusted freely, with an easy-adjustment angle and gradient scale that eliminates the need to set an angle for each construction item.
· Heavy-duty magnet securely attaches to side surfaces

Part Number
77888
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,364.00

SWS CONSTRUCTION TOOL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Scale(°) 45~135 Material Body: aluminum / Rivet: stainless steel
Size(mm) 1010×550×54 Angle Accuracy Right angle: 1 mm or less per 1,000 mm Mass(g) 1500
Features ● The angle can be adjusted freely, with an easy-adjustment angle and graduation scale that eliminates the need to set an angle for each construction item. ● Heavy-duty magnet securely attaches it to the side wall. Application ● For spot-welding. ● For measuring and setting angles and gradients.

Please check the type/dimensions/specifications of the part 77888 in the Welding Guide Ruler series.