1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protractor Stainless Steel

Protractor Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 285.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For measuring angles, scribing, and measuring length.

[Features]
· The scale has been etched and black chrome plated to prevent fading.
· Large, vivid scale numerals have been adopted.

 
Part Number
62499
62987
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Type Diameter
(mm)
Total Pole Length
(mm)
Material Type Mass
(g)
Product name

฿ 285.00

SWS DIGITAL PROTRACTOR 1 Piece(s) 1 Day(s) 1 pc Rod90153Main Body: Stainless Steel, Screw: Brassφ9065No.19 φ90 Pole Scale 10 cm

฿ 321.00

HAND TOOLS 1 Piece(s) 1 Day(s) 2 pc Rod40100Main body: Stainless steel-20-

Loading...

  1. 1

Basic Information

Product Type Protractor Measuring Range 0 to 180° Magnet NA