(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision solid nozzle SHN series

Precision solid nozzle SHN series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-1587-02

  • Product Type
    Dispenser
  • Overall Length(mm)
    18.25
  • Nozzle I.D.(φ mm)
    0.25
  • Material
    Needle / Stainless Steel (SUS303)
  • Manufacturer Product Name
    Precision Solid Nozzle SHN-0.25N
  • Manufacturer Model
    SHN-0.25N
  • Features
    The integral precision nozzle allows stable discharge and discharge in a small amounts.
  • Features 2
    Since it has an integral structure, there is no need to tighten the nozzle to the needle base.
  • Footnotes
    Price per 1 unit.
  • Capacity
    1 pc.
Part Number
2-1587-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,044.78

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Dispenser
  • Overall Length(mm)
    18.25
  • Nozzle I.D.(φ mm)
    0.25
  • Material
    Needle / Stainless Steel (SUS303)
  • Manufacturer Product Name
    Precision Solid Nozzle SHN-0.25N
  • Manufacturer Model
    SHN-0.25N
  • Features
    The integral precision nozzle allows stable discharge and discharge in a small amounts.
  • Features 2
    Since it has an integral structure, there is no need to tighten the nozzle to the needle base.
  • Footnotes
    Price per 1 unit.
  • Capacity
    1 pc.

Product Description

The integral precision nozzle allows stable discharge and discharge in a small amounts. Since it has an integral structure, there is no need to tighten the nozzle to the needle base.

Specifications of 2-1587-02

  • Product Type
    Dispenser
  • Overall Length(mm)
    18.25
  • Nozzle I.D.(φ mm)
    0.25
  • Material
    Needle / Stainless Steel (SUS303)
  • Manufacturer Product Name
    Precision Solid Nozzle SHN-0.25N
  • Manufacturer Model
    SHN-0.25N
  • Features
    The integral precision nozzle allows stable discharge and discharge in a small amounts.
  • Features 2
    Since it has an integral structure, there is no need to tighten the nozzle to the needle base.
  • Footnotes
    Price per 1 unit.
  • Capacity
    1 pc.
Part Number
2-1587-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 4,044.78

WAFER CARRIER/PRECISION TOOL 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1