(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sealant cartridge SCS series

Sealant cartridge SCS series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,417.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5992-02
1-5992-03
1-5992-04
1-5992-05
1-5992-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model JAN Code Capacity

฿ 25,417.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) For Toray-Dow Corning Cartridge SCS-330-TR SCS-330-TR 4571347020427 1 unit

฿ 25,417.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) For Shin-Etsu Silicone Sealant Cartridge SCS-330-S SCS-330-S 4571347020403 1 unit

฿ 25,417.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) For Toshiba Silicon Cartridge SCS-330-TS SCS-330-TS 4571347020434 1 unit

฿ 25,417.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) For Momentive, Female Thread Cartridge SCS-330-MI SCS-330-MI - 1 unit

฿ 25,417.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) For Momentive Male Thread Cartridge SCS-330-MO SCS-330-MO - 1 unit

Basic Specifications

  • Product Type
    Dispenser
  • Other
    Option
  • Size(mm)
    φ66X321
  • Material
    Aluminum
  • Compatible Model
    ML-5000XⅡ・ML-5000Xmini・MS-1
  • Weight(g)
    500
  • Features
    From 330 ml sealants to solvents, directly measured discharge amounts are made easy.
  • Features 2
    Since the tip is well sealed, fluid leakage does not occur.
  • Features 3
    It is lightweight and does not cause fatigue even during long use.
  • Capacity
    1 unit

Product Description

Uses a commercial sealant container with a dispenser.

Part Number
1-5992-02
1-5992-03
1-5992-04
1-5992-05
1-5992-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model JAN Code Capacity

฿ 25,417.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) For Toray-Dow Corning Cartridge SCS-330-TR SCS-330-TR 4571347020427 1 unit

฿ 25,417.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) For Shin-Etsu Silicone Sealant Cartridge SCS-330-S SCS-330-S 4571347020403 1 unit

฿ 25,417.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) For Toshiba Silicon Cartridge SCS-330-TS SCS-330-TS 4571347020434 1 unit

฿ 25,417.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) For Momentive, Female Thread Cartridge SCS-330-MI SCS-330-MI - 1 unit

฿ 25,417.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) For Momentive Male Thread Cartridge SCS-330-MO SCS-330-MO - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1