(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Compact Dispenser

Compact Dispenser

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7962-11

  • Product Type
    Dispenser
  • Power Consumption(W)
    12 (AC adapter included)
  • External Dimensions(mm)
    142X139X103
  • Discharge Pressure(Mpa)
    0.02~0.70
  • Manufacturer Product Name
    Compact Dispenser MS-1
  • Manufacturer Model
    MS-1
  • Power Supply(Hz)
    AC100V~240V 50/60
  • Control Method
    Microcomputer Control Electro/Pneumatic System
  • Discharging time setting
    10ms~9999sec
  • Special Functions
    Liquid drip prevention vacuum adjustment function
  • Vacuum Pressure Setting(kPa)
    0~-20
  • Input/output signal
    Input: contactless or with contacts, Output: contactless
  • Supply Air Pressure(Mpa)
    Maximum 0.8 (Discharge Pressure +0.1 MPa or more)
  • Discharging time display
    4-digit LED display
  • Discharging time control circuit
    Microcomputer Control Digital Circuit
  • Weight(g)
    790
  • Features
    Equipped with SHOT key and vacuum function to prevent dripping as standard.
  • Features 2
    Discharging time setting units and external output signal specifications can be arbitrarily switched and set.
  • Footnotes
    Tube and syringe is not included with the main body.
  • Capacity
    1 unit
Part Number
1-7962-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 36,367.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dispenser
  • Power Consumption(W)
    12 (AC adapter included)
  • External Dimensions(mm)
    142X139X103
  • Discharge Pressure(Mpa)
    0.02~0.70
  • Manufacturer Product Name
    Compact Dispenser MS-1
  • Manufacturer Model
    MS-1
  • Power Supply(Hz)
    AC100V~240V 50/60
  • Control Method
    Microcomputer Control Electro/Pneumatic System
  • Discharging time setting
    10ms~9999sec
  • Special Functions
    Liquid drip prevention vacuum adjustment function
  • Vacuum Pressure Setting(kPa)
    0~-20
  • Input/output signal
    Input: contactless or with contacts, Output: contactless
  • Supply Air Pressure(Mpa)
    Maximum 0.8 (Discharge Pressure +0.1 MPa or more)
  • Discharging time display
    4-digit LED display
  • Discharging time control circuit
    Microcomputer Control Digital Circuit
  • Weight(g)
    790
  • Features
    Equipped with SHOT key and vacuum function to prevent dripping as standard.
  • Features 2
    Discharging time setting units and external output signal specifications can be arbitrarily switched and set.
  • Footnotes
    Tube and syringe is not included with the main body.
  • Capacity
    1 unit

Product Description

[Features]
・ Equipped with SHOT key and vacuum function to prevent dripping as standard equipment
・ Discharge time setting unit / external output signal specifications can be switched and set as desired

Specifications of 1-7962-11

  • Product Type
    Dispenser
  • Power Consumption(W)
    12 (AC adapter included)
  • External Dimensions(mm)
    142X139X103
  • Discharge Pressure(Mpa)
    0.02~0.70
  • Manufacturer Product Name
    Compact Dispenser MS-1
  • Manufacturer Model
    MS-1
  • Power Supply(Hz)
    AC100V~240V 50/60
  • Control Method
    Microcomputer Control Electro/Pneumatic System
  • Discharging time setting
    10ms~9999sec
  • Special Functions
    Liquid drip prevention vacuum adjustment function
  • Vacuum Pressure Setting(kPa)
    0~-20
  • Input/output signal
    Input: contactless or with contacts, Output: contactless
  • Supply Air Pressure(Mpa)
    Maximum 0.8 (Discharge Pressure +0.1 MPa or more)
  • Discharging time display
    4-digit LED display
  • Discharging time control circuit
    Microcomputer Control Digital Circuit
  • Weight(g)
    790
  • Features
    Equipped with SHOT key and vacuum function to prevent dripping as standard.
  • Features 2
    Discharging time setting units and external output signal specifications can be arbitrarily switched and set.
  • Footnotes
    Tube and syringe is not included with the main body.
  • Capacity
    1 unit
Part Number
1-7962-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 36,367.00

WAFER CARRIER/PRECISION TOOL 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1