(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8885-11 |
1-8886-11 |
1-8886-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Size (mm) |
Specifications | Connection Dia. | Material | Manufacturer Product Name | Manufacturer Model | JAN Code | Pressure Resistance (MPa) |
Max Operating Pressure (MPa) |
Connection | Normal Operating Pressure (MPa) |
Weight (g) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 461.16 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 12 Day(s) | - | - | Socket For Coupler Connection (With Male Thread) | - | - | Socket For Coupler Connection TS-4NR | TS-4NR | 4562115962339 | - | - | - | - | - | 1 pc. | ||
฿ 5,835.15 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | Option | Inside diameter ø5 x outside diameter ø8 x length 4000 | Clean Hose (with Male/female Coupler) | - | Urethane | Air Gun for Precision Cleaning - Hose Clean Pack | CHC-408 | 4580114131204 | - | 2.0 | - | 0.6 | - | 1 pc. | ||
฿ 17,601.02 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | Same day | Option | 220X120 | Gun Body / 2 Spare Cartridges / Coupler / Clean Hose | - | Main body / Nylon, Nozzle / Polyamide resin | Air Gun for Precision Cleaning JAHC-13T | JAHC-13T | 4580114131181 | 0.4 | - | Rc1/4 Inch (with Coupler/Plug) | - | 105 | 1 Set (Main Unit, Spare Cartridge: 2 pcs, Coupler, Clean Hose) |
The product has a hollow fiber membrane filter built in (99.99% or more of fine particles of 0.01 μm are removed). Since this product is double-packed after being washed, it can be used in a (Class 100) cleanroom (excluding JA-13T).
Part Number |
---|
1-8885-11 |
1-8886-11 |
1-8886-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Size (mm) |
Specifications | Connection Dia. | Material | Manufacturer Product Name | Manufacturer Model | JAN Code | Pressure Resistance (MPa) |
Max Operating Pressure (MPa) |
Connection | Normal Operating Pressure (MPa) |
Weight (g) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 461.16 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 12 Day(s) | - | - | Socket For Coupler Connection (With Male Thread) | - | - | Socket For Coupler Connection TS-4NR | TS-4NR | 4562115962339 | - | - | - | - | - | 1 pc. | ||
฿ 5,835.15 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | 5 Day(s) | Option | Inside diameter ø5 x outside diameter ø8 x length 4000 | Clean Hose (with Male/female Coupler) | - | Urethane | Air Gun for Precision Cleaning - Hose Clean Pack | CHC-408 | 4580114131204 | - | 2.0 | - | 0.6 | - | 1 pc. | ||
฿ 17,601.02 |
WAFER CARRIER/PRECISION TOOL | 1 Piece(s) | Same day | Option | 220X120 | Gun Body / 2 Spare Cartridges / Coupler / Clean Hose | - | Main body / Nylon, Nozzle / Polyamide resin | Air Gun for Precision Cleaning JAHC-13T | JAHC-13T | 4580114131181 | 0.4 | - | Rc1/4 Inch (with Coupler/Plug) | - | 105 | 1 Set (Main Unit, Spare Cartridge: 2 pcs, Coupler, Clean Hose) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?