(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inline Filter

Inline Filter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2665-01

  • Product Type
    Spray gun, air gun
  • Pipe Connection Bore Dia.
    1/4"
  • Material
    Hollow fiber membrane filter: PP (polypropylene); Potting material: PU (polyurethane); Case: PC (polycarbonate)
  • Manufacturer Product Name
    Inline Filter KBS-1
  • Manufacturer Model
    KBS-1
  • Filtration Accuracy(μm)
    0.01
  • Pressure Resistance(MPa)
    0.5
  • Applicable Fluids
    Air and Nitrogen
  • Filtration Area(cm2)
    170
  • Features
    It is lightweight and compact, making it suitable for incorporating into small devices.
  • Features 2
    Soft tube connection also possible when secured with a hose band.
  • Capacity
    1 Pack (2 pcs.)
Part Number
1-2665-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 2,318.74

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

2 Pieces Per Package

5 Day(s) 1 Pack (2 pcs.)

Basic Specifications

  • Product Type
    Spray gun, air gun
  • Pipe Connection Bore Dia.
    1/4"
  • Material
    Hollow fiber membrane filter: PP (polypropylene); Potting material: PU (polyurethane); Case: PC (polycarbonate)
  • Manufacturer Product Name
    Inline Filter KBS-1
  • Manufacturer Model
    KBS-1
  • Filtration Accuracy(μm)
    0.01
  • Pressure Resistance(MPa)
    0.5
  • Applicable Fluids
    Air and Nitrogen
  • Filtration Area(cm2)
    170
  • Features
    It is lightweight and compact, making it suitable for incorporating into small devices.
  • Features 2
    Soft tube connection also possible when secured with a hose band.
  • Capacity
    1 Pack (2 pcs.)

Product Description

[Features]
・ Lightweight and compact, suitable for built-in of small devices
・ If you fix it with a hose clamp, etc., you can also connect a flexible tube

Specifications of 1-2665-01

  • Product Type
    Spray gun, air gun
  • Pipe Connection Bore Dia.
    1/4"
  • Material
    Hollow fiber membrane filter: PP (polypropylene); Potting material: PU (polyurethane); Case: PC (polycarbonate)
  • Manufacturer Product Name
    Inline Filter KBS-1
  • Manufacturer Model
    KBS-1
  • Filtration Accuracy(μm)
    0.01
  • Pressure Resistance(MPa)
    0.5
  • Applicable Fluids
    Air and Nitrogen
  • Filtration Area(cm2)
    170
  • Features
    It is lightweight and compact, making it suitable for incorporating into small devices.
  • Features 2
    Soft tube connection also possible when secured with a hose band.
  • Capacity
    1 Pack (2 pcs.)
Part Number
1-2665-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 2,318.74

WAFER CARRIER/PRECISION TOOL 1 Pack(s)

2 Pieces Per Package

5 Day(s) 1 Pack (2 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1