Air Filter (Mini / Inline Type)

Caution
Product Description
Air filter with a single-action fitting that can easily be attached.
[Features]
· Achieves high filtration accuracy and high flow rate.
· Maximum operating pressure is 0.8 MPa. Operating fluids: air, nitrogen.
· Filtration precision is 0.01 µm.
· Air processing capacity is 50 to 70 L/min.
· Fitting: PBT / stainless steel (SUS301), O-ring: NBR, hollow fiber membrane: PP (polypropylene)
· Case: PC (polycarbonate).
[Applications]
· Air filter for air gun.
Easy-To-Mount, One-Touch Connect Type Air Filter

For achieving high flow rate and high filtration precision.

Filter part structure, hollow fiber membrane filter structure/electron microscope image.
Outline Drawing And Dimensions Of Air Filter

1-6280-01

1-6280-02

1-6280-03
Specifications Of Air Filter
- Max. operating pressure: 0.8 MPa
- Operating fluid: Air and nitrogen
- Filtration precision: 0.01 µm
- Air processing capacity: 50 to 70 L/min
- Material: Joint: PBT/stainless steel (SUS301); O-ring: NBR; hollow fiber membrane: PP (polypropylene); case: PC (polycarbonate)
Product Range Of Air Filters
| Part No. | Model Number | Tube Connection Port Diameter (mm) | Quantity | Note / JAN Code |
|---|---|---|---|---|
| 1-6280-01 | KIC-T8 | ø8 | 2 pcs. included | |
| 1-6280-02 | KIC-T6 | ø6 | 2 pcs. included | |
| 1-6280-03 | KIC-T4 | ø4 | 2 pcs. included |
Precautions On The Use Of This Product
- If oil is contained in compressed air, install an oil mist separator, etc. on the upstream side.